System reference

Elektropneumatisches Aggregat mit ZiMo

System solutions | Mobility | Mobile robotics

Electro-pneumatic unit
Series AEPN

  • Lightweight and powerful
  • Multiple pressure ranges selectable
  • Integrated query
  • Control
  • Independent
more

2-Jaw Parallel Grippers
Series GEP2000

  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more

3-Jaw Concentric Grippers
Series GPD5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. Aggregates
  • Lightweight and powerful
  • Multiple pressure ranges selectable
  • Integrated query
  • Control
  • Independent
more
2. 2-jaw parallel grippers
  • Largest stroke in small installation space
  • The simplest activation
  • Positionability via IO-Link
more
3. 3-jaw concentric grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Task & Solution

Our fully ready-to-use automation cell ZiMo offers maximum flexibility and can be seamlessly integrated into your production – no programming knowledge required! With its intuitive, versatile control system, ZiMo helps you optimize processes efficiently. Whenever you need it, wherever you need it.This exemplary application includes a wide range of Zimmer Group components, making it adaptable for a variety of industries - from pharmaceuticals to electronics and beyond.

  • AEPN Electropneumatic Unit: A completely self-sufficient system that supplies compressed air even at the most remote locations. It enables independent control of several products and meets diverse industrial requirements.
  • GPD5000 3-jaw concentric gripper: Designed for virtually all ambient conditions, it features a sealed guide up to IP67 and standard corrosion protection, making it universally applicable.
  • GPD5000 3-jaw concentric gripper: Designed for virtually all ambient conditions, it features a sealed guide up to IP67 and standard corrosion protection, making it universally applicable.

CONTACT US

Personal data
Message